50 dB Fixed Attenuator SMA Female (Jack) to SMA Female (Jack) Directional Up to 3 GHz Rated to 300 Watts, Heatsink Body, 1.4 VSWR
SKU: SA3SFF300W-50
Key Specifications
Key Specifications. |
Design | Fixed |
Maximum Frequency | 3 GHz |
Impedance | 50 Ohm |
Power Maximum | 300 Watt |
VSWR Maximum | 1.4:1 |
Attenuation | 50 dB |
Connector Series 1 | SMA |
Connector Gender 1 | Female |
Connector Series 2 | SMA |
Connector Gender 2 | Female |
Body Material | Black Aluminum Heatsink |
Description
50 dB Fixed Attenuator SMA Female (Jack) to SMA Female (Jack) Directional Up to 3 GHz Rated to 300 Watts, Heatsink Body, 1.4 VSWR
RF coaxial fixed attenuator SA3SFF300W-50 from Fairview Microwave is manufactured with a SMA input. This coax SMA attenuator is 50 Ohm and an in-line RF attenuator design. Our 50 Ohm SMA to SMA attenuator is constructed to precise RF and microwave industry specifications and operates at a maximum frequency of 3 GHz.
Fairview SMA attenuator has a female gender in and a female gender out. SA3SFF300W-50 SMA female to SMA female attenuator is rated for a maximum RF attenuation value of 50 dB. Our 50 dB fixed attenuator with SMA connectors is built with black aluminum heatsink body material and plating; you can find more RF attenuator datasheet specifications above.
Fairview Microwave radio frequency coaxial SMA 50 dB fixed attenuator maximum power rating is 300 Watts and is in-stock. Our fixed attenuator is part of over one million RF, microwave and millimeter wave components ready for same-day shipment to anywhere in the world.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.