To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

50 dB Fixed Attenuator SMA Female (Jack) to SMA Female (Jack) Directional Up to 18 GHz Rated to 50 Watts, Heatsink Body, 1.6 VSWR

SKU: SA18SFSF50W-50
Pricing
QUANTITYPRICE
1-9$710.00
10-24$681.60
25-99$653.20
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 14
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
DesignFixed
Maximum Frequency18 GHz
Impedance50 Ohm
Power Maximum50 Watt
VSWR Maximum1.6:1
Attenuation50 dB
Connector Series 1SMA
Connector Gender 1Female
Connector Series 2SMA
Connector Gender 2Female
Body MaterialBlack Anodized Aluminum Heatsink
Description

50 dB Fixed Attenuator SMA Female (Jack) to SMA Female (Jack) Directional Up to 18 GHz Rated to 50 Watts, Heatsink Body, 1.6 VSWR

RF coaxial fixed attenuator SA18SFSF50W-50 from Fairview Microwave is manufactured with a SMA input. This coax SMA attenuator is 50 Ohm and an in-line RF attenuator design. Our 50 Ohm SMA to SMA attenuator is constructed to precise RF and microwave industry specifications and operates at a maximum frequency of 18 GHz.

Fairview SMA attenuator has a female gender in and a female gender out. SA18SFSF50W-50 SMA female to SMA female attenuator is rated for a maximum RF attenuation value of 50 dB. Our 50 dB fixed attenuator with SMA connectors is built with black anodized aluminum heatsink body material and plating; you can find more RF attenuator datasheet specifications above.

Fairview Microwave radio frequency coaxial SMA 50 dB fixed attenuator maximum power rating is 50 Watts and is in-stock. Our fixed attenuator is part of over one million RF, microwave and millimeter wave components ready for same-day shipment to anywhere in the world.