Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

50 dB WR-90 Waveguide Crossguide Coupler with UG-39/U Square Cover Flange and SMA Female Coupled Port from 8.2 GHz to 12.4 GHz in Bronze

SKU: FMWCT1071
Pricing
QUANTITYPRICE
1-4$2,060.00
5-9$1,977.60
10-24$1,895.20
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: Call for Availability
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Waveguide SizeWR-90
Coupler TypeCrossguide with Termination and WG to Coax Adapter
Coupling Level50 dB
Directivity10
Flange SizeUG-39/U
Insertion Loss, Typical0.1 dB
Impedence50 Ohm
RF Connector TypeSMA
RF Connector TypeFemale
Minimum Frequency8.2 GHz
Maximum Frequency12.4 GHz
Maximum Input Power4 W
Description

50 dB WR-90 Waveguide Crossguide Coupler with UG-39/U Square Cover Flange and SMA Female Coupled Port from 8.2 GHz to 12.4 GHz in Bronze

Fairview Microwave WR-90 waveguide coupler has a nominal coupling level of 50 dB and is in stock for same-day shipment worldwide. This 50 dB waveguide FMWCT1071 of the crossguide with termination and waveguide to coax adapter 3 port coupler design is always in-stock for purchase online or from our knowledgeable sales staff by phone. High-quality WR-90 waveguide crossguide with termination and waveguide to coax adapter couplers from Fairview Microwave are equipped with brass UG-39/U square cover flanges. Our WR-90 waveguide 3 port coupler with UG-39/U square cover flanges operates up to a maximum frequency of 12.4 GHz. Fairview Microwave FMWCT1071 precision microwave coupler at 50dB typical coupling value is manufactured with a bronze body providing industry-leading electrical performance.

These crossguide with termination and waveguide to coax adapter 3 port waveguide couplers that operate from 8.2 GHz to 12.4 GHz are bi-directional components that are used in various applications like radar, test benches, satellites, and more. Fairview Microwave’s expert technical support is available on this FMWCT1071 50 dB brass coupler as well as on over 1,000,000 other products. Our 8.2 GHz min WR-90 coupler FMWCT1071 is one of over 220 waveguide couplers always available from Fairview Microwave. The FMWCT1071 datasheet for this Fairview Microwave WR-90 50dB UG-39/U flanged waveguide coupler is available in PDF format with CAD drawing, dimensions and specifications which can be found above for download FMWCT1071 crossguide with termination and waveguide to coax adapter couplers are always in stock for immediate shipping from our ISO 9001:2008 certified facility.

This WR-90 50dB coupler with UG-39/U square cover brass flanges is rated at 4 watts maximum power input. Our high-quality 4 watt maximum input 3 port crossguide with termination and waveguide to coax adapter couplers have a typical insertion loss of 0.1 dB. Fairview Microwave’s 0.1 dB insertion loss WR-90 brass waveguide crossguide with termination and waveguide to coax adapter couplers have a typical main line voltage standing wave ratio (VSWR) of 1.05:1 and a typical waveguide to coax VSWR of 1.25:1. These waveguide couplers with 1.05:1 main line VSWR and a nominal coupling level of 50dB have a typical impedance of 50 Ohms. This FMWCT1071 WR-90 waveguide coupler from Fairview Microwave has a designated SMA Female coax adapter RF connector type.

Our 8.2 GHz to 12.4 GHz frequency range WR-90 waveguide couplers have a typical directivity value of 10 dB. Originally Sun Moon Electronics, Fairview Microwave has supplied state-of-the-art RF components like these 50 dB nominal coupling value crossguide with termination and waveguide to coax adapter waveguide couplers with UG-39/U flanges since 1992. This brass WR-90 waveguide is just one component of a large family of over 220 couplers that Fairview Microwave offers with simple purchasing, immediate shipping worldwide, and expert tech support always on hand. The Fairview Microwave website is where you can find our WR-90 50dB UG-39/U flanged waveguide coupler as well as other waveguide components, purchase online or contact our knowledgeable sales team now for further details.