Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

2000 to 2600 MHz SMA GaN Power Amplifier, 30W, S-Band, 28V, 45% Efficiency and Class AB

SKU: FMAM5074
Pricing
QUANTITYPRICE
1-4$5,262.16
5-9$5,156.92
10-24$5,051.67
25-99$4,946.43
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMAM5074
Datasheet
FMAM5074
3D CAD Model (.step)
Key Specifications
Key Specifications.
Frequency, Min2 GHz
Frequency, Max2.6 GHz
Gain, Typical54 dB
3rd Intercept Point, Typ43 dB
Voltage, DC Typ28 Volts
Voltage, DC Max30 Volts
Description

2000 to 2600 MHz SMA GaN Power Amplifier, 30W, S-Band, 28V, 45% Efficiency and Class AB

RF power amplifier FMAM5074 from Fairview Microwave is just one amp of a large selection of in-stock radio frequency amplifiers specifically stocked to be highly available for quick shipment. Fairview RF power amplifier is a connectorized medium power version manufactured with SMA connectors and rated at 1 Watt. Our SMA medium power RF amplifier design has a 54 dB typical gain.

Fairview RF medium power high gain amplifier part number FMAM5074 is rated with a Psat of 30 dBm. Our radio frequency medium power amplifier is constructed for a minimum frequency of 2 GHz and a maximum of 2.6 GHz. Additional specs on this high gain medium power amplifier from Fairview Microwave can be found in the details on the RF power amplifier datasheet specifications PDF above.

Our medium power high gain amplifier is part of over one million RF, microwave and millimeter wave components in stock. This medium power 1 Watt RF amplifier is ready for same day purchase and shipping worldwide. Fairview also stocks a wide selection of other radio frequency power amplifier products that ship same day from our facility for all your RF, microwave and millimeter wave amplifier component needs.