Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

5 dB Fixed Attenuator 2.92mm Male (Plug) to 2.92mm Female (Jack) Up to 40 GHz Rated to 0.5 Watts, Passivated Stainless Steel Body, 1.5 VSWR

SKU: SA4012-05
Pricing
QUANTITYPRICE
1-9$375.99
10-24$360.95
25-99$345.91
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 31
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
DesignFixed
Maximum Frequency40 GHz
Impedance50 Ohm
Power Maximum0.5 Watt
VSWR Maximum1.5:1
Attenuation5 dB
Connector Series 12.92mm
Connector Gender 1Male
Connector Series 22.92mm
Connector Gender 2Female
Body MaterialPassivated Stainless Steel
Description

5 dB Fixed Attenuator 2.92mm Male (Plug) to 2.92mm Female (Jack) Up to 40 GHz Rated to 0.5 Watts, Passivated Stainless Steel Body, 1.5 VSWR

RF coaxial fixed attenuator SA4012-05 from Fairview Microwave is manufactured with a 2.92mm input. This coax 2.92mm attenuator is 50 Ohm and an in-line RF attenuator design. Our 50 Ohm 2.92mm to 2.92mm attenuator is constructed to precise RF and microwave industry specifications and operates at a maximum frequency of 40 GHz.

Fairview 2.92mm attenuator has a male gender in and a female gender out. SA4012-05 2.92mm male to 2.92mm female attenuator is rated for a maximum RF attenuation value of 5 dB. Our 5 dB fixed attenuator with 2.92mm connectors is built with passivated stainless steel body material and plating; you can find more RF attenuator datasheet specifications above.

Fairview Microwave radio frequency coaxial 2.92mm 5 dB fixed attenuator maximum power rating is 0.5 Watt and is in-stock. Our fixed attenuator is part of over one million RF, microwave and millimeter wave components ready for same-day shipment to anywhere in the world.