Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

5 dB Fixed Attenuator SMA Male (Plug) to SMA Female (Jack) Up to 6 GHz Rated to 2 Watts, Passivated Stainless Steel Body, 1.3 VSWR

SKU: SA6-05
Pricing
QUANTITYPRICE
1-24$63.99
25-49$60.79
50-99$57.59
100-249$55.03
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 151
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SA6-05
Datasheet
SA6-05
3D CAD Model (.step)
Key Specifications
Key Specifications.
DesignFixed
Maximum Frequency6 GHz
Impedance50 Ohm
Power Maximum2 Watt
VSWR Maximum1.3:1
Attenuation5 dB
Connector Series 1SMA
Connector Gender 1Male
Connector Series 2SMA
Connector Gender 2Female
Body MaterialPassivated Stainless Steel
Description

5 dB Fixed Attenuator SMA Male (Plug) to SMA Female (Jack) Up to 6 GHz Rated to 2 Watts, Passivated Stainless Steel Body, 1.3 VSWR

RF coaxial fixed attenuator SA6-05 from Fairview Microwave is manufactured with a SMA input. This coax SMA attenuator is 50 Ohm and an in-line RF attenuator design. Our 50 Ohm SMA to SMA attenuator is constructed to precise RF and microwave industry specifications and operates at a maximum frequency of 6 GHz.

Fairview SMA attenuator has a male gender in and a female gender out. SA6-05 SMA male to SMA female attenuator is rated for a maximum RF attenuation value of 5 dB. Our 5 dB fixed attenuator with SMA connectors is built with passivated stainless steel body material and plating; you can find more RF attenuator datasheet specifications above.

Fairview Microwave radio frequency coaxial SMA 5 dB fixed attenuator maximum power rating is 2 Watts and is in-stock. Our fixed attenuator is part of over one million RF, microwave and millimeter wave components ready for same-day shipment to anywhere in the world.