Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

800 to 2000 MHz SMA GaN Power Amplifier with Integrated Heatsink and Cooling Fan, 45W, L-Band, 28V, 45% Efficiency and Class AB

SKU: FMAM5078
Pricing
QUANTITYPRICE
1-4$5,510.23
5-9$5,400.03
10-24$5,289.82
25-99$5,179.62
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMAM5078
Datasheet
FMAM5078
3D CAD Model (.step)
Key Specifications
Key Specifications.
Frequency, Min800 MHz
Frequency, Max2 GHz
Gain, Typical60 dB
3rd Intercept Point, Typ44 dB
Voltage, DC Typ28 Volts
Voltage, DC Max30 Volts
Description

800 to 2000 MHz SMA GaN Power Amplifier with Integrated Heatsink and Cooling Fan, 45W, L-Band, 28V, 45% Efficiency and Class AB

RF power amplifier FMAM5078 from Fairview Microwave is just one amp of a large selection of in-stock radio frequency amplifiers specifically stocked to be highly available for quick shipment. Fairview RF power amplifier is a connectorized high power version manufactured with SMA connectors and rated at 40 Watt. Our SMA high power RF amplifier design has a 60 dB typical gain.

Fairview RF high power high gain amplifier part number FMAM5078 is rated with a Psat of 46 dBm. Our radio frequency high power amplifier is constructed for a minimum frequency of 800 MHz and a maximum of 2 GHz. Additional specs on this high gain high power amplifier from Fairview Microwave can be found in the details on the RF power amplifier datasheet specifications PDF above.

Our high power high gain amplifier is part of over one million RF, microwave and millimeter wave components in stock. This high power 40 Watt RF amplifier is ready for same day purchase and shipping worldwide. Fairview also stocks a wide selection of other radio frequency power amplifier products that ship same day from our facility for all your RF, microwave and millimeter wave amplifier component needs.