To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Voltage Variable PIN Diode Attenuator from 0 to 60 dB 2 GHz to 4 GHz and SMA 15-Pin D-Subminiature Control

SKU: SAA-0204-060-SMA
Pricing
QUANTITYPRICE
1-4$2,030.36
5-9$1,949.15
10-24$1,867.93
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: Call for Availability
Same day Shipping
Same-Day Shipping
Order in the next