1 to 65 dB Step Attenuator BNC Female Connectors Rated Up To 750 MHz and Up to 1 Watt in a Button Design
SKU: SA750S
Pricing
Price: $865.26
* All Prices are in US Dollars and do not include duties
Remaining Quantity Available:11
Same-Day Shipping
Order in the next Key Specifications
Key Specifications. |
Design | Step |
Maximum Frequency | 750 MHz |
Impedance | 50 Ohm |
Power Maximum | 1 Watt |
VSWR Maximum | 1.4:1 |
Connector Series 1 | BNC |
Connector Gender 1 | Female |
Connector Series 2 | BNC |
Connector Gender 2 | Female |
Minimum Attenuation | 1 dB |
Description
1 to 65 dB Step Attenuator BNC Female Connectors Rated Up To 750 MHz and Up to 1 Watt in a Button Design
Coaxial variable attenuator SA750S from Fairview Microwave is manufactured in a step RF attenuator design and BNC input. This connectorized BNC step attenuator has female gender for in and out ports and 50 Ohm impedance. Our 50 Ohm BNC step attenuator is constructed to precise RF and microwave industry specifications and has a maximum attenuation value of 65 dB with a 0 dB step size.
Fairview BNC 65 dB stepped attenuator is constructed to operate up to a maximum frequency of 750 MHz and a maximum input power of 1 Watt. This BNC step variable attenuator is rated for a maximum VSWR of 1.4:1 and is just one of many products in our wide selection of RF attenuators. Our radio frequency step attenuator with BNC connectors is built with aluminum body material and nickel plating; you can find more step attenuator datasheet specifications above.
Fairview Microwave BNC coaxial step attenuator part number BNC is a button style and in-stock. Our coaxial step attenuator is part of over one million components for RF, microwave and millimeter wave applications that are ready for same day shipment and can be shipped worldwide.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.