To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

698 to 2700 MHz Omni Antenna 6.5 dBi Gain, 8 mm Spring SMA Male Connector, White Fiberglass Radome

SKU: FMANOM1072
Pricing
QUANTITYPRICE
1-24$202.39
25-49$192.27
50-99$182.15
100-249$174.06
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 5
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Design TypeStandard
Direction TypeOmni Directional
Band TypeSingle
PolarizationVertical
Minimum Frequency698 MHz
Maximum Frequency2.7 GHz
Connector SeriesSMA
Connector GenderMale
Impedance50 Ohm
Nominal Gain6.5 dBi
Max Input Power100
Description

698 to 2700 MHz Omni Antenna 6.5 dBi Gain, 8 mm Spring SMA Male Connector, White Fiberglass Radome

Fairview Microwave’s FMANOM1072 is a vertical polarized antenna that ships same day from our ISO 9001:2015 certified facility. This omni directional antenna has SMA male connectors. The FMANOM1072 is a single band antenna operating from 698 to 2700 MHz with 6.5 dBi gain.

Fairview Microwave’s antenna with 698 to 2700 MHz frequency range has a maximum input VSWR of 1.5:1.The FMANOM1072 antenna has a white radome made of fiberglass, an overall length of 31.54 in, width of 2 in, and weighs 3.52 lbs.

Use our on-line ordering system to purchase your FMANOM1072 antenna 24 hours a day with same-day shipping and no MOQs (minimum order quantities).