Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

6 dB Fixed Attenuator 75 Ohm BNC Male (Plug) To 75 Ohm BNC Female (Jack) Up To 3 GHz Rated To 2 Watts, Brass Nickel Body, 1.3 VSWR

SKU: SA03B75A-06
Pricing
QUANTITYPRICE
1-24$12.43
25-49$11.81
50-99$11.19
100-249$10.69
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 24
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
DesignFixed
Maximum Frequency3 GHz
Impedance75 Ohm
Power Maximum2 Watt
VSWR Maximum1.3:1
Attenuation6 dB
Connector Series 1BNC
Connector Gender 1Male
Connector Series 2BNC
Connector Gender 2Female
Body MaterialBrass
Body PlatingNickel
Description

6 dB Fixed Attenuator 75 Ohm BNC Male (Plug) To 75 Ohm BNC Female (Jack) Up To 3 GHz Rated To 2 Watts, Brass Nickel Body, 1.3 VSWR

RF coaxial fixed attenuator SA03B75A-06 from Fairview Microwave is manufactured with a BNC input. This coax BNC attenuator is 75 Ohm and an in-line RF attenuator design. Our 75 Ohm BNC to BNC attenuator is constructed to precise RF and microwave industry specifications and operates at a maximum frequency of 3 GHz.

Fairview BNC attenuator has a male gender in and a female gender out. SA03B75A-06 BNC male to BNC female attenuator is rated for a maximum RF attenuation value of 6 dB. Our 6 dB fixed attenuator with BNC connectors is built with brass body material and nickel plating; you can find more RF attenuator datasheet specifications above.

Fairview Microwave radio frequency coaxial BNC 6 dB fixed attenuator maximum power rating is 2 Watts and is in-stock. Our fixed attenuator is part of over one million RF, microwave and millimeter wave components ready for same-day shipment to anywhere in the world.