Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

6 dB Fixed Attenuator 2.4mm Male (Plug) to 2.4mm Female (Jack) up to 50 GHz Rated to 2 Watts, Stainless Steel Body, 1.45:1 VSWR

SKU: FMAT7510-6
Pricing
QUANTITYPRICE
1-9$449.00
10-24$440.02
25-99$431.04
100-249$422.06
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 5
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
DesignFixed
Maximum Frequency50 GHz
Impedance50 Ohm
Power Maximum2 Watt
VSWR Maximum1.45:1
Attenuation6 dB
Connector Series 12.4mm
Connector Gender 1Male
Connector Series 22.4mm
Connector Gender 2Female
Body MaterialStainless Steel
Description

6 dB Fixed Attenuator 2.4mm Male (Plug) to 2.4mm Female (Jack) up to 50 GHz Rated to 2 Watts, Stainless Steel Body, 1.45:1 VSWR

RF coaxial fixed attenuator FMAT7510-6 from Fairview Microwave is manufactured with a 2.4mm input. This coax 2.4mm RF attenuator comes with a 50 Ohm impedance. Our 50 Ohm 2.4mm male to 2.4mm female attenuator is constructed to precise RF and microwave industry specifications and operates at a maximum frequency of 50 GHz. This bidirectional attenuator is the best solution for reducing the power levels of a signal by a fixed amount with little or no reflections. Make your online purchase right now to take advantage of our same-day shipping.

This 50 GHz fixed RF attenuator can prevent signal overload in amplifiers, receivers and detectors, adjusting the signal level to optimal range. This bidirectional attenuator can operate at temperatures ranging from -55 to 125 deg C and has a 1.45:1 maximum VSWR. Our 6 dB fixed attenuator runs between DC to 50 GHz and has a peak power rating of 200 Watts. The max input power rating (CW) of this RF attenuator is 2 Watts. This radio frequency attenuator has a stainless steel 2.4mm connector with gold-plated beryllium copper contact.

Fairview Microwave's 2.4mm attenuator has a male gender in and a female gender out. FMAT7510-6 2.4mm male to 2.4mm female attenuator is rated for a maximum RF attenuation value of 6 dB. This fixed passive coaxial attenuator is also suitable for precision measurements, production systems, instrumentation and prototyping and characterization applications. Our 6 dB fixed attenuator with 2.4mm connectors is built with stainless steel body material.

Fairview Microwave's 6 dB fixed radio frequency attenuator with a maximum power rating of 2 Watts is in stock and currently available for purchase. Our 2.4mm fixed attenuator is part of over one million RF, microwave and millimeter wave components ready for same-day shipment anywhere in the world. For further information on similar products, our expert technical support and trained sales team can get you to the ideal RF attenuator as per your requirements.