To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

6 dB Fixed Attenuator SMP Male (Plug) to SMP Female (Jack) Up to 10 GHz Rated to 2 Watts, Passivated Stainless Steel Body, 1.4 VSWR

SKU: SA10P2W-06
Pricing
QUANTITYPRICE
1-9$24.00
10-24$23.04
25-99$22.08
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 88
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
DesignFixed
Maximum Frequency10 GHz
Impedance50 Ohm
Power Maximum2 Watt
VSWR Maximum1.4:1
Attenuation6 dB
Connector Series 1SMP
Connector Gender 1Male
Connector Series 2SMP
Connector Gender 2Female
Body MaterialPassivated Stainless Steel
Description

6 dB Fixed Attenuator SMP Male (Plug) to SMP Female (Jack) Up to 10 GHz Rated to 2 Watts, Passivated Stainless Steel Body, 1.4 VSWR

RF coaxial fixed attenuator SA10P2W-06 from Fairview Microwave is manufactured with a SMP input. This coax SMP attenuator is 50 Ohm and an in-line RF attenuator design. Our 50 Ohm SMP to SMP attenuator is constructed to precise RF and microwave industry specifications and operates at a maximum frequency of 10 GHz.

Fairview SMP attenuator has a male gender in and a female gender out. SA10P2W-06 SMP male to SMP female attenuator is rated for a maximum RF attenuation value of 6 dB. Our 6 dB fixed attenuator with SMP connectors is built with passivated stainless steel body material and plating; you can find more RF attenuator datasheet specifications above.

Fairview Microwave radio frequency coaxial SMP 6 dB fixed attenuator maximum power rating is 2 Watts and is in-stock. Our fixed attenuator is part of over one million RF, microwave and millimeter wave components ready for same-day shipment to anywhere in the world.