7/16 DIN Bias Tee from 700 MHz to 2.2 GHz Rated to 1000 mA and 100 Volts DC
SKU: SB4500
Key Specifications
Key Specifications. |
RF Port Connector Series | 7/16 DIN |
DC Port Connector Series | BNC |
Minimum Frequency | 700 MHz |
Maximum Frequency | 2.2 GHz |
RF Port Maximum VSWR | 1.35:1 |
Maximum Voltage | 100 Volts |
Maximum DC Current | 1,000 mA |
Description
7/16 DIN Bias Tee from 700 MHz to 2.2 GHz Rated to 1000 mA and 100 Volts DC
Bias Tee (sometimes called a bias T) SB4500 from Fairview is only one RF component of a large number of radio frequency products specifically stocked to be highly available for rapid shipment. Fairview Microwave bias tee has an 7/16 DIN RF port that is male gender. Our 7/16 DIN bias tee design is rated for a minimum frequency of 700 MHz and a maximum frquency of 2.2 GHz.
Fairview Microwave RF coaxial bias t / tee part number SB4500 has a BNC DC port connector with a female gender. This radio frequency wideband bias tee is manufactured to be rated for a max. DC voltage of 100 Volts and a max. current of 1,000 mA. Our high and low frequency bias tee with 7/16 DIN connector is designed with a maximum VSWR of 1.35:1 and a RF to bias isolation minimum of 50 dB. Additional RF specs for this Fairview Microwave component can be found on the bias tee datasheet specifications PDF above.
Our coaxial broadband bias tee is just part of more than one million RF, microwave and millimeter wave components we carry in-stock. This bias tee with 7/16 DIN RF port is ready to buy and be shipped worldwide. Fairview also stocks a selection of other radio frequency bias tees that ship same day from our warehouse along with rest of our RF, microwave and millimeter wave component products.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.