Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

7/16 DIN Attenuators 15 dB Fixed

7/16 DIN attenuators fixed (also known as 7/16, DIN 47223 attenuator) from Fairview Microwave ship same-day globally from our ISO registered facility. Fairview Microwave 7/16 DIN attenuator fixed coaxial series supports a maximum attenuation level of 15 decibel (dB) with 50 Ohm impedance and is in-stock regularly. Our high-quality 50 Ohm 7/16 DIN attenuators category with 15dB (decibel) max. are manufactured with 7/16 DIN connector out. This 7/16 DIN to 7/16 DIN fixed attenuator series includes male (plug) in and female (jack) out genders. 8 GHz maximum frequency 7/16 DIN attenuator series at 15 dB can be ordered even late in the day for same-day shipping worldwide. Fairview Microwave expert technical support and a knowledgeable sales team can answer your 15 dB 7/16 DIN attenuator male (plug) / female (jack) questions and help with your purchases.

Fairview Microwave provides a wide range of high, medium and low power attenuators for RF, microwave and millimeter wave applications, this male (plug) 7/16 DIN attenuator series at 15dB fixed are built to provide 5 Watt maximum input power. Our fixed 5 Watt 7/16 DIN attenuators at 15 dB attenuation maximum have various body material and plating. Black anodized aluminum heatsink is an example of the attenuator body material in this 7/16 DIN coaxial category. The Fairview Microwave website product pages are where to find our 15 dB 7/16 DIN attenuator design datasheet specifications with CAD drawing, dimensions and other specs in PDF for download.

7/16 DIN attenuator SKUs at 5 Watt in 15 dB have Voltage Standing Wave Ratio (VSWR) specifications of 1.4:1. Our 5 Watt 7/16 DIN attenuators with 1.4:1 VSWR at 15 dB have a product length of 2.5. Fairview Microwave has been in business since 1992 and is considered an industry leader for providing high-quality RF, microwave and millimeter wave components as with these 15dB fixed 7/16 DIN attenuators (7/16, DIN 47223). Because of our expertise, history, stock availability and more; trust Fairview Microwave to be your first source for your RF components like our 7/16 DIN attenuator 15 dB fixed coaxial products.