7/16 DIN attenuators fixed (also known as 7/16, DIN 47223 attenuator) from Fairview Microwave ship same-day globally from our ISO registered facility. Fairview Microwave 7/16 DIN attenuator fixed coaxial series supports a maximum attenuation level of 30 decibel (dB) with 50 Ohm impedance and is in-stock regularly. Our high-quality 50 Ohm 7/16 DIN attenuators category with 30dB (decibel) max. are manufactured with 7/16 DIN connector out. This 7/16 DIN to 7/16 DIN fixed attenuator series includes female or male (jack or plug) in and female or male (jack or plug) out genders. 7.5 GHz maximum frequency 7/16 DIN attenuator series at 30 dB can be ordered even late in the day for same-day shipping worldwide. Fairview Microwave expert technical support and a knowledgeable sales team can answer your 30 dB 7/16 DIN attenuator female or male (jack or plug) / female or male (jack or plug) questions and help with your purchases.
Fairview Microwave provides a wide range of high, medium and low power attenuators for RF, microwave and millimeter wave applications, this female or male (jack or plug) 7/16 DIN attenuator series at 30dB fixed are built to provide 300 Watt maximum input power. Our fixed 300 Watt 7/16 DIN attenuators at 30 dB attenuation maximum have various body material and plating. Black aluminum heatsink, black anodized aluminum heatsink or brass is an example of the attenuator body material in this 7/16 DIN coaxial category. Nickel plating is among the material used on the 7/16 DIN fixed attenuator body for these components. The Fairview Microwave website product pages are where to find our 30 dB 7/16 DIN attenuator design datasheet specifications with CAD drawing, dimensions and other specs in PDF for download.
7/16 DIN attenuator SKUs at 300 Watt in 30 dB have Voltage Standing Wave Ratio (VSWR) specifications of 1.25:1, 1.4:1 or 1.45:1. Our 300 Watt 7/16 DIN attenuators with 1.25:1, 1.4:1 or 1.45:1 VSWR at 30 dB have a product length of 4.01, 4.5, 4.9 or 4.91. Fairview Microwave has been in business since 1992 and is considered an industry leader for providing high-quality RF, microwave and millimeter wave components as with these 30dB fixed 7/16 DIN attenuators (7/16, DIN 47223). Because of our expertise, history, stock availability and more; trust Fairview Microwave to be your first source for your RF components like our 7/16 DIN attenuator 30 dB fixed coaxial products.