Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

7/16 DIN Directional Coupler 30 dB Coupled Port From 380 MHz to 4 GHz Rated To 200 Watts

SKU: FMCP1074
Pricing
QUANTITYPRICE
1-4$235.72
5-9$226.29
10-24$216.86
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
DirectionalityDirectional
Connector Series7/16 DIN
Connector GenderFemale
Minimum Frequency380 MHz
Maximum Frequency4 GHz
Maximum Input Power200 Watt
Coupling Value30 dB
Description

7/16 DIN Directional Coupler 30 dB Coupled Port From 380 MHz to 4 GHz Rated To 200 Watts

This RF coupler from Fairview Microwave is just part of a wide selection of coaxial coupler products supplied for laboratory test and measurement, defense / military, antenna and other signal related uses. Our radio frequency coupler is directional and built with 7/16 DIN ports. The Fairview Microwave directional coupler design uses 7/16 DIN ports that have a gender of female and the impedance is 50 Ohm.

Directional coupler design for part number FMCP1074 from Fairview Microwave is rated for a 380 MHz minimum frequency and a 4 GHz maximum frequency. Our directional coupler is designed with a 30 dB coupling value and a 20 dB directivity. This female 7/16 DIN directional coupler is rated for a 0.25 dB maximum insertion loss and a 200 watts maximum input power.

Fairview is where to buy a directional coupler with 7/16 DIN that is rated for a 0.25 dB maximum insertion loss and a 1.23 maximum VSWR. More female 7/16 DIN coupler specs for this radio frequency component can be found on its directional coupler PDF specifications datasheet above. FMCP1074 directional 30 dB 7/16 DIN coupler is part of over a million RF, microwave and millimeter wave components supplied by Fairview and this component can be bought and then shipped worldwide the same-day as with Fairview Microwave's other in-stock RF parts.