To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

7/16 DIN Female (Jack or Jk) Connectors for RF

7/16 DIN connectors also be known as 7/16, DIN 47223 in female (jack) gender 50 Ohm ship from the Fairview Microwave the same business day. Fairview Microwave 50 Ohm 7/16 DIN female (jack) connector SKUs are in-stock continually for quickest shipping. We have been known as a leader in the industry since 1992 for products like our jack (female) 7/16 DIN (7/16, DIN 47223) RF connectors. 7/16 DIN female (jack) connector are available for coax or terminal termination type. Expert RF technical support and sales teams at Fairview Microwave provide the answers to your coaxial or terminal 50 Ohm 7/16 DIN female / jack connector questions.

Fairview Microwave female (F) / jack (Jk) 7/16 DIN connectors with coax or terminal termination at 50 Ohm offer solder cup, spp-250-llpl, spp-375-llpl or stub interfaces. Our 7/16 DIN jack to coaxial or terminal female (F) connection series includes solder or solder/solder attachments. 7/16 DIN female (jack) connector interconnects for building coax cables interface with spp-250-llpl or spp-375-llpl. Connectors for RF terminal applications in jack (female) 7/16 DIN are solder cup or stub interface. 50 Ohm 7/16 DIN (7/16, DIN 47223) coax or terminal connectors with female (jack) gender, like our others, ship same-day.

Female (F) 7/16 DIN 4 hole flange mount connectors are available. Our product category includes F 7/16 DIN 4 hole panel mount connector types with 6 and 7.5 GHz frequency maximum. Fairview Microwave 7/16 DIN (7/16, DIN 47223) female (jack) connector in 50 Ohm PDF datasheet specifications download found on the product detail pages includes CAD drawing(s) with dimensions plus more. 7/16 DIN female (jack) connector series from Fairview are part of a growing inventory of new RF components. Low pim 7/16 DIN female (jack) connectors are used when additional features / performance are required. Low PIM 7/16 DIN female connector series have low passive intermodulation (intermod) specifications of -163 or -160.

Our RF 4 hole flange 7/16 DINF (7/16 DIN female) connector series is built with brass body. High-quality 7/16 DIN female coaxial or terminal connectors from Fairview Microwave have plating of tri-metal. Beryllium copper, brass or phosphor bronze contact material is used for these well designed Fairview Microwave 4 hole flange 7/16 DIN female RF interconnects. Our 7/16 DIN jack (Jk) connector series is designed with silver contact plating. 7/16 DIN connectors in female (jack) gender will be shipped same-day to local, domestic or global locations. Consider the Fairview Microwave website for your first choice of where to find and buy 50 Ohm 7/16 DIN (7/16, DIN 47223) female connectors. Being in business since 1992, an established RF/microwave industry leader and having the large in-stock inventory as well as the support you need; Fairview Microwave should not only be the first choice for 7/16 DIN female (jack / Jk) connectors, we should be your first choice for all RF components.