To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396
close

7/16 DIN Male Connectors

7/16 DIN Male (Plug or Pl) Connectors for RF

7/16 DIN connectors also be known as 7/16, DIN 47223 in male (plug) gender 50 Ohm ship from the Fairview Microwave the same business day. Fairview Microwave 50 Ohm 7/16 DIN male (plug) connector SKUs are in-stock continually for quickest shipping. We have been known as a leader in the industry since 1992 for products like our plug (male) 7/16 DIN (7/16, DIN 47223) RF connectors. 7/16 DIN male (plug) connector are available for coax termination type. Expert RF technical support and sales teams at Fairview Microwave provide the answers to your coaxial 50 Ohm 7/16 DIN male / plug connector questions.

Fairview Microwave male (M) / plug (Pl) 7/16 DIN connectors with coax termination at 50 Ohm offer 0.240 inch, 0.400 inch, 0.600 inch, lmr-400, rg8, spp-250-llpl, spp-375-llpl or spp-500-llpl interfaces. Our 7/16 DIN plug to coaxial male (M) connection series includes crimp/non-solder contact, crimp/solder or solder/solder attachments. 7/16 DIN male (plug) connector interconnects for building coax cables interface with 0.240 inch, 0.400 inch, 0.600 inch, lmr-400, rg8, spp-250-llpl, spp-375-llpl or spp-500-llpl. 50 Ohm 7/16 DIN (7/16, DIN 47223) coax connectors with male (plug) gender, like our others, ship same-day.

Our product category includes M 7/16 DIN mount connector types with 3 and 6 GHz frequency maximum. Fairview Microwave 7/16 DIN (7/16, DIN 47223) male (plug) connector in 50 Ohm PDF datasheet specifications download found on the product detail pages includes CAD drawing(s) with dimensions plus more. 7/16 DIN male (plug) connector series from Fairview are part of a growing inventory of new RF components. Low pim 7/16 DIN male (plug) connectors are used when additional features / performance are required. Low PIM 7/16 DIN male connector series have low passive intermodulation (intermod) specifications of -170, -160 or -155.

Our RF 7/16 DINM (7/16 DIN male) connector series is built with brass body. High-quality 7/16 DIN male coaxial connectors from Fairview Microwave have plating of tri-metal. Brass or spring copper contact material is used for these well designed Fairview Microwave 7/16 DIN male RF interconnects. Our 7/16 DIN plug (Pl) connector series is designed with silver contact plating. 7/16 DIN connectors in male (plug) gender will be shipped same-day to local, domestic or global locations. Consider the Fairview Microwave website for your first choice of where to find and buy 50 Ohm 7/16 DIN (7/16, DIN 47223) male connectors. Being in business since 1992, an established RF/microwave industry leader and having the large in-stock inventory as well as the support you need; Fairview Microwave should not only be the first choice for 7/16 DIN male (plug / Pl) connectors, we should be your first choice for all RF components.