To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

7/16 DIN to 4.1/9.5 Mini DIN Adapters RF Coaxial

Fairview Microwave 7/16 DIN to 4.1/9.5 Mini DIN adapters RF coaxial ship from our facility same-day. These RF components also referred to as 7/16, DIN 47223 to adapter series. 7/16 DIN to 4.1/9.5 Mini DIN adapter products are regularly in stock. RF components in this category include 7/16 DIN to 4.1/9.5 Mini DIN adapters which are low pim. Low pim 7/16 DIN to 4.1/9.5 Mini DIN adapter series are specialized for those applications. This 7/16 DIN 4.1/9.5 Mini DIN adapter series can be reversed to become 4.1/9.5 Mini DIN to 7/16 DIN adapter (also called adaptor in some countries) for the opposite direction. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our 7/16 DIN 4.1/9.5 Mini DIN adapter 50 Ohm. 7/16 DIN to 4.1/9.5 Mini DIN adapter category includes 50 Ohm female or male to 50 Ohm female or male (jack or plug to jack or plug) gender. 6 GHz 7/16 DIN 4.1/9.5 Mini DIN adapter frequency maximums are available. Fairview Microwave coaxial 7/16 DIN connector to 4.1/9.5 Mini DIN connector adapter category is a between series design.

7/16 DIN to 4.1/9.5 Mini DIN to bulkhead adapter mount type is also available from Fairview Microwave. Our low pim 7/16 DIN bulkhead adapters with 4.1/9.5 Mini DIN second interface are stocked continually like our other parts. VSWR for this 7/16 DIN to 4.1/9.5 Mini DIN adapter category is 1.25:1, 1.3:1 or 1.35:1. The Fairview Microwave website is where to find bulkhead 7/16 DIN to 4.1/9.5 Mini DIN adapter RF coaxial between series designs within these 50 Ohm to 50 Ohm bulkhead mount low pim variations. Low PIM 7/16 DIN to 4.1/9.5 Mini DIN adapters have -160 passive intermodulation specifications. 7/16 DIN 4.1/9.5 Mini DIN adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm 7/16 DIN to 4.1/9.5 Mini DIN coaxial adapter product line.

7/16 DIN to 4.1/9.5 Mini DIN adapters for RF coaxial include brass material on interface 1 bodies. 7/16 DIN adapter connector 1 body plating example for these products is tri-metal. Beryllium copper or brass is the 7/16 DIN adapter interface 1 contact material used to build these RF components from Fairview Microwave. 7/16 DIN connector 1 contact plating material of gold, silver is available, contact us for any updated options. Brass is an example of 4.1/9.5 Mini DIN (interface number 2) body material. 4.1/9.5 Mini DIN connector 2 contact plating material example is gold, silver. 4.1/9.5 Mini DIN to 7/16 DIN adapter coaxial RF series (if/when reversed) is constructed from superior materials and adheres to high standards of specifications. Choose Fairview Microwave first, not just because of our 7/16 DIN to 4.1/9.5 Mini DIN adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.