Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

7/16 DIN to 7/16 DIN Adapters RF Coaxial

Fairview Microwave 7/16 DIN to 7/16 DIN adapters RF coaxial ship from our facility same-day. These RF components also referred to as 7/16, DIN 47223 to 7/16, DIN 47223 adapter series. 7/16 DIN to 7/16 DIN adapter products are regularly in stock. RF components in this category include 7/16 DIN to 7/16 DIN adapters which are low pim. Low pim 7/16 DIN to 7/16 DIN adapter series are specialized for those applications. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our 7/16 DIN 7/16 DIN adapter 50 Ohm. 7/16 DIN to 7/16 DIN adapter category includes 50 Ohm female or male to 50 Ohm female or male (jack or plug to jack or plug) gender. 6 and 8 GHz 7/16 DIN 7/16 DIN adapter frequency maximums are available. Fairview Microwave coaxial 7/16 DIN connector to 7/16 DIN connector adapter category is a in-series design.

7/16 DIN to 7/16 DIN to bulkhead adapter mount type is also available from Fairview Microwave. Our low pim 7/16 DIN bulkhead adapters with 7/16 DIN second interface are stocked continually like our other parts. VSWR for this 7/16 DIN to 7/16 DIN adapter category is 1.15:1, 1.2:1, 1.25:1 or 1.5:1. The Fairview Microwave website is where to find bulkhead 7/16 DIN to 7/16 DIN adapter RF coaxial in-series designs within these 50 Ohm to 50 Ohm bulkhead mount low pim variations. Low PIM 7/16 DIN to 7/16 DIN adapters have -170 or -165 passive intermodulation specifications. 7/16 DIN 7/16 DIN adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm 7/16 DIN to 7/16 DIN coaxial adapter product line.

7/16 DIN to 7/16 DIN adapters for RF coaxial include brass, copper or passivated stainless steel material on interface 1 bodies. 7/16 DIN adapter connector 1 body plating example for these products is silver or tri-metal. Beryllium copper or brass is the 7/16 DIN adapter interface 1 contact material used to build these RF components from Fairview Microwave. 7/16 DIN connector 1 contact plating material of gold, silver is available, contact us for any updated options. brass, copper or passivated stainless steel is an example of 7/16 DIN (interface number 2) body material. 7/16 DIN connector 2 contact plating material example is gold, silver. Choose Fairview Microwave first, not just because of our 7/16 DIN to 7/16 DIN adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.