Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396
close

7/16 DIN to BNC Adapters

7/16 DIN to BNC Adapters RF Coaxial

Fairview Microwave 7/16 DIN to BNC adapters RF coaxial ship from our facility same-day. These RF components also referred to as 7/16, DIN 47223 to Bayonet Neill–Concelman adapter series. 7/16 DIN to BNC adapter products are regularly in stock. This 7/16 DIN BNC adapter series can be reversed to become BNC to 7/16 DIN adapter (also called adaptor in some countries) for the opposite direction. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our 7/16 DIN BNC adapter 50 Ohm. 7/16 DIN to BNC adapter category includes 50 Ohm male to 50 Ohm female (plug to jack) gender. 4 GHz 7/16 DIN BNC adapter frequency maximums are available. Fairview Microwave coaxial 7/16 DIN connector to BNC connector adapter category is a between series design.

VSWR for this 7/16 DIN to BNC adapter category is 1.25:1. The Fairview Microwave website is where to find 7/16 DIN to BNC adapter RF coaxial between series designs within these 50 Ohm to 50 Ohm variations. 7/16 DIN BNC adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm 7/16 DIN to BNC coaxial adapter product line.

7/16 DIN to BNC adapters for RF coaxial include brass material on interface 1 bodies. 7/16 DIN adapter connector 1 body plating example for these products is tri-metal. Beryllium copper is the 7/16 DIN adapter interface 1 contact material used to build these RF components from Fairview Microwave. 7/16 DIN connector 1 contact plating material of gold is available, contact us for any updated options. Brass is an example of BNC (interface number 2) body material. BNC connector 2 contact plating material example is gold. BNC to 7/16 DIN adapter coaxial RF series (if/when reversed) is constructed from superior materials and adheres to high standards of specifications. Choose Fairview Microwave first, not just because of our 7/16 DIN to BNC adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.