Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

7/16 DIN to N Adapters RF Coaxial

Fairview Microwave 7/16 DIN to N adapters RF coaxial ship from our facility same-day. These RF components also referred to as 7/16, DIN 47223 to Type N, N Type, Neill adapter series. 7/16 DIN to N adapter products are regularly in stock. RF components in this category include 7/16 DIN to N adapters which are low pim. Low pim 7/16 DIN to N adapter series are specialized for those applications. This 7/16 DIN N adapter series can be reversed to become N to 7/16 DIN adapter (also called adaptor in some countries) for the opposite direction. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our 7/16 DIN N adapter 50 Ohm. 7/16 DIN to N adapter category includes 50 Ohm female or male to 50 Ohm female or male (jack or plug to jack or plug) gender. 6, 7.5 and 8 GHz 7/16 DIN N adapter frequency maximums are available. Fairview Microwave coaxial 7/16 DIN connector to N connector adapter category is a between series design.

7/16 DIN to N to 4 hole flange or bulkhead adapter mount type is also available from Fairview Microwave. Our low pim 7/16 DIN 4 hole panel or bulkhead adapters with N second interface are stocked continually like our other parts. VSWR for this 7/16 DIN to N adapter category is 1.15:1, 1.2:1, 1.23:1, 1.25:1 or 1.3:1. The Fairview Microwave website is where to find 4 hole flange or bulkhead 7/16 DIN to N adapter RF coaxial between series designs within these 50 Ohm to 50 Ohm 4 hole flange or bulkhead mount low pim variations. Low PIM 7/16 DIN to N adapters have -168, -165 or -160 passive intermodulation specifications. 7/16 DIN N adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm 7/16 DIN to N coaxial adapter product line.

7/16 DIN to N adapters for RF coaxial include brass or passivated stainless steel material on interface 1 bodies. 7/16 DIN adapter connector 1 body plating example for these products is nickel, silver or tri-metal. Beryllium copper or brass is the 7/16 DIN adapter interface 1 contact material used to build these RF components from Fairview Microwave. 7/16 DIN connector 1 contact plating material of gold, silver, tri-metal is available, contact us for any updated options. Brass or passivated stainless steel is an example of N (interface number 2) body material. N connector 2 contact plating material example is gold, silver. N to 7/16 DIN adapter coaxial RF series (if/when reversed) is constructed from superior materials and adheres to high standards of specifications. Choose Fairview Microwave first, not just because of our 7/16 DIN to N adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.