Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

7/16 DIN to SMA Adapters RF Coaxial

Fairview Microwave 7/16 DIN to SMA adapters RF coaxial ship from our facility same-day. These RF components also referred to as 7/16, DIN 47223 to SubMiniature version A adapter series. 7/16 DIN to SMA adapter products are regularly in stock. RF components in this category include 7/16 DIN to SMA adapters which are low pim. Low pim 7/16 DIN to SMA adapter series are specialized for those applications. This 7/16 DIN SMA adapter series can be reversed to become SMA to 7/16 DIN adapter (also called adaptor in some countries) for the opposite direction. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our 7/16 DIN SMA adapter 50 Ohm. 7/16 DIN to SMA adapter category includes 50 Ohm female or male to 50 Ohm female or male (jack or plug to jack or plug) gender. 6, 7.5 and 8 GHz 7/16 DIN SMA adapter frequency maximums are available. Fairview Microwave coaxial 7/16 DIN connector to SMA connector adapter category is a between series design.

VSWR for this 7/16 DIN to SMA adapter category is 1.09:1, 1.2:1, 1.29:1 or 1.3:1. The Fairview Microwave website is where to find 7/16 DIN to SMA adapter RF coaxial between series designs within these 50 Ohm to 50 Ohm low pim variations. Low PIM 7/16 DIN to SMA adapters have -170 passive intermodulation specifications. 7/16 DIN SMA adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm 7/16 DIN to SMA coaxial adapter product line.

7/16 DIN to SMA adapters for RF coaxial include brass material on interface 1 bodies. 7/16 DIN adapter connector 1 body plating example for these products is tri-metal. Beryllium copper or brass is the 7/16 DIN adapter interface 1 contact material used to build these RF components from Fairview Microwave. 7/16 DIN connector 1 contact plating material of gold, gold over copper is available, contact us for any updated options. Brass is an example of SMA (interface number 2) body material. SMA connector 2 contact plating material example is gold, gold over copper. SMA to 7/16 DIN adapter coaxial RF series (if/when reversed) is constructed from superior materials and adheres to high standards of specifications. Choose Fairview Microwave first, not just because of our 7/16 DIN to SMA adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.