To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

156 to 163 MHz, Omni Marine Antenna, 7 dBi, UHF Female (SO239) Connector, White, Fiberglass Radome, Vertical Polarization

SKU: FMMAROM1007
Pricing
QUANTITYPRICE
1-9$148.50
10-24$142.56
25-99$136.62
100-249$130.68
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 5
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Antenna TypeMarine
Design TypeStandard
Direction TypeOmni Directional
Band TypeSingle
PolarizationVertical
Number of Ports1
Minimum Frequency156 MHz
Maximum Frequency163 MHz
Connector SeriesUHF
Connector GenderFemale
Impedance50 Ohm
Nominal Gain7 dBi
Max Input Power50
Description

156 to 163 MHz, Omni Marine Antenna, 7 dBi, UHF Female (SO239) Connector, White, Fiberglass Radome, Vertical Polarization

The Fairview FMMAROM1007 is a single band omni marine antenna that ships on the same day as ordered. Our vertical polarized antenna with 156 to 163 MHz frequency range has a UHF female connector. This antenna with a white radome made of fiberglass has an overall length of 125.98 inch, a width of 1.30 inch, and a weight of 2.87 lbs.

Fairview’s FMMAROM1007 is a single band antenna operating from 156 to 163 MHz with 7 dBi gain. The omni directional antenna has a maximum input VSWR of 1.5:1.

Fairview has one of the largest in-stock collections of omni directional antennas with our wide selection of superior quality RF parts, that ship same day. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal single band omni antenna as per your requirement.