Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

75 Ohm .141 Semi-Rigid Coax Cable with a Bare Copper Outer Conductor in Straight Sections

SKU: FM-SR141CU-75-STR
Pricing
QUANTITY (FEET)PRICE
1-24$12.99
25-49$12.34
50-99$11.69
100-249$11.17
250+Call
* All Prices are in US Dollars and do not include duties
* Quantity selected indicates total length of bulk cable(i.e.inputing 10 indicates a 10 foot section),Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.
CALL FOR QUOTE

bbb

Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
Generic NameSR141CU
Flex TypeSemi-Rigid
Impedance75 Ohm
Dielectric TypePTFE
No. of Shields0
Attenuation at 1 Ghz.12.5 dB
Power, Max at 1 Ghz.280 Watts
Frequency, Max36 GHz
Max Operating Temperature200 deg C
Center Conductor TypeSolid
Minimum Bend Radius, One Time1 in
Coax TypeCoax
Description

75 Ohm .141 Semi-Rigid Coax Cable with a Bare Copper Outer Conductor in Straight Sections

FM-SR141CU coax cable from Fairview is only one of a large number of radio frequency twinaxial and coaxial cable types specifically stocked to be ready for quick shipment. Fairview Microwave FM-SR141CU-75-STR coax cable is manufactured in a semi-rigid design and has a 75 Ohm impedance.

SR141CU FM-SR141CU-75-STR semi-rigid 75 Ohm coax cable is rated for a 36 GHz maximum operating frequency. This 75 Ohm semi-rigid coax cable is built with a shield count of 0.

Fairview Microwave FM-SR141CU coax is constructed with PTFE dielectric and a maximum operating temperature of 200 degrees C. FM-SR141CU coax cable specs for this wire properties can be found on its RF coax cable FM-SR141CU datasheet PDF specifications above.

FM-SR141CU cable is part of more than one million RF, microwave and millimeter wave parts in stock at Fairview. This FM-SR141CU coax cable is ready to buy and can be shipped worldwide. Fairview also maintains a wide selection of other radio frequency twinaxial and coaxial cable types that ship same-day from our warehouse as with the rest of our other RF/microwave and millimeter wave components.