Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396
Cart (0)

75 Ohm A/B Coaxial DC to 1,000 MHz Electro-Mechanical Relay Switch, 5W, 12V, BNC

SKU: FMSW1001
Pricing
QUANTITYPRICE
1-4$180.53
5-9$173.31
10-24$166.09
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Remaining Quantity Available:1
Same day Shipping
Same-Day Shipping
Order in the next
DISCONTINUED PRODUCT
Product Documents
Key Specifications
Key Specifications.
Connector SeriesBNC
Connector GenderFemale
Switch DesignA/B Coaxial
Minimum FrequencyDC
Maximum Frequency1 GHz
Impedance75 Ohm
Maximum Input Power (CW)5 Watts
Maximum VSWR1.75:1
Maximum Insertion Loss0.7 dB
Minimum Isolation50 dB
Description

75 Ohm A/B Coaxial DC to 1,000 MHz Electro-Mechanical Relay Switch, 5W, 12V, BNC

RF electromechanical relay coax switch part number FMSW1001 from Fairview Microwave is one of a huge selection of coaxial switching products for radio, antenna and other types of RF components for typical use, production, laboratory test and measurement, defense / military, etc. which are specifically ready for quick shipment. This electromechanical RF relay switch is manufactured in a A/B Coaxial design BNC ports. Our coaxial A/B Coaxial electromechanical RF relay switch is rated for a maximum frequency of 1 GHz and a maximum power of 5 Watts (CW).

Electromechanical relay RF switch from Fairview Microwave has a control voltage of 12 Volts. This coaxial electro-mechanical RF relay switch is rated for an insertion loss maximum of 0.7 dB and a minimum isolation of 50 dB. Features of this A/B Coaxial coaxial relay include: other RF switch specs and features for this electro mechanical relay part number FMSW1001 can be found on its radio frequency electromechanical coax relay switch specifications datasheet PDF above.

Fairview Microwave is where to buy a A/B Coaxial electromechanical RF relay switch for quick shipment worldwide because this is just one of more than a million RF parts we have available. We also stock a wide selection of other radio frequency electro-mechanical switch relay products that will ship the same day. RF/microwave and millimeter wave switches for radio, antenna, other types of RF component connections in typical use, production, test and measurement labs, military / defense, etc. are in stock and ship same day from our warehouse.