Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

75 Ohm Diplexer, 20 to 862 MHz Low Pass, 950 to 2300 MHz High Pass, Type F Female

SKU: FMDP1002
Pricing
QUANTITYPRICE
1-24$32.00
25-49$30.40
50-99$28.80
100-249$27.52
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 10
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Filter Impedance75 Ohm
Connector SeriesF
Connector GenderFemale
LP Passband Frequency, Min20 MHz
LP Passband Frequency, Max862 MHz
HP Passband Frequency, Min950 MHz
HP Passband Frequency, Max2.3 GHz
Filter Length2.106 in
Filter Width1.791 in
Filter Height0.709 in
LP Return Loss, Min10 dB
LP Insertion Loss, Max2.6 dB
HP Insertion Loss, Max2.6 dB
Description

75 Ohm Diplexer, 20 to 862 MHz Low Pass, 950 to 2300 MHz High Pass, Type F Female

The Fairview Microwave FMDP1002 diplexer is an RF filter device that has functions to separate or combine two different frequency signals during transmission and reception. The RF diplexer has a 75 Ohm filter impedance and covers different low-pass and high-pass frequency bands depending on the end-user applications. Our diplexer has a low-pass 20 MHz to 862 MHz frequency port, a high-pass 950 MHz to 2.3 GHz frequency port, and a common port.

The FMDP1002 RF diplexer filter from Fairview Microwave is built with a threaded F type female connector and has a polished surface finish. This 75 Ohm impedance high pass 950 MHz to 2.3 GHz frequency diplexer has a better performance compared to low-cost options in the market space. Our diplexer has a minimum low pass return loss of 10 dB, a minimum high pass return loss of 10 dB, a maximum low pass insertion loss of 2.6 dB, and a maximum high pass insertion loss of 2.6 dB.

FMDP1002 threaded F type filter diplexer is rugged and vibration resistant. The body of this 75 Ohm RF diplexer is made of zinc. The filter has a 2.106 in length, a 1.791 in width, and a height of 0.709 in; making it the perfect fit for satellite TV and cable TV industries. Fairview Microwave’s 0.709 in tall RF diplexer from a low pass 20 MHz to maximum 862 MHz frequency that has a commercial level insertion loss of 1 dB.

This Fairview Microwave FMDP1002 RF diplexer filters with 75 Ohm impedance is in stock along with a wide variety of wired and wireless connectivity products and ready to ship the same day you order worldwide. Each one of these 1.791 in wide filter polished finish diplexers with a low pass return loss of 10 dB are tested to ensure the best performance and reliability based on your specifications and needs. Our expert technical support and highly trained sales team can find the ideal threaded F type female connector 75 Ohm diplexer for you if you call or order here online.