Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

7 dB Fixed Attenuator 2.4mm Male (Plug) to 2.4mm Female (Jack) Up to 50 GHz Rated to 1 Watt, Passivated Stainless Steel Body, 1.75 VSWR

SKU: SA5074-07
Pricing
QUANTITYPRICE
1-9$136.22
10-24$130.77
25-99$125.32
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 9
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
DesignFixed
Maximum Frequency50 GHz
Impedance50 Ohm
Power Maximum1 Watt
VSWR Maximum1.75:1
Attenuation7 dB
Connector Series 12.4mm
Connector Gender 1Male
Connector Series 22.4mm
Connector Gender 2Female
Body MaterialPassivated Stainless Steel
Description

7 dB Fixed Attenuator 2.4mm Male (Plug) to 2.4mm Female (Jack) Up to 50 GHz Rated to 1 Watt, Passivated Stainless Steel Body, 1.75 VSWR

RF coaxial fixed attenuator SA5074-07 from Fairview Microwave is manufactured with a 2.4mm input. This coax 2.4mm attenuator is 50 Ohm and an in-line RF attenuator design. Our 50 Ohm 2.4mm to 2.4mm attenuator is constructed to precise RF and microwave industry specifications and operates at a maximum frequency of 50 GHz.

Fairview 2.4mm attenuator has a male gender in and a female gender out. SA5074-07 2.4mm male to 2.4mm female attenuator is rated for a maximum RF attenuation value of 7 dB. Our 7 dB fixed attenuator with 2.4mm connectors is built with passivated stainless steel body material and plating; you can find more RF attenuator datasheet specifications above.

Fairview Microwave radio frequency coaxial 2.4mm 7 dB fixed attenuator maximum power rating is 1 Watt and is in-stock. Our fixed attenuator is part of over one million RF, microwave and millimeter wave components ready for same-day shipment to anywhere in the world.