To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

7 dB Fixed Attenuator QMA Male (Plug) to QMA Female (Jack) Up to 6 GHz Rated to 2 Watts, Brass Tri-Metal Body, 1.25 VSWR

SKU: SA6Q-07
Pricing
QUANTITYPRICE
1-24$82.99
25-49$78.84
50-99$74.69
100-249$71.37
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 137
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
DesignFixed
Maximum Frequency6 GHz
Impedance50 Ohm
Power Maximum2 Watt
VSWR Maximum1.25:1
Attenuation7 dB
Connector Series 1QMA
Connector Gender 1Male
Connector Series 2QMA
Connector Gender 2Female
Body MaterialBrass
Body PlatingTri-Metal
Description

7 dB Fixed Attenuator QMA Male (Plug) to QMA Female (Jack) Up to 6 GHz Rated to 2 Watts, Brass Tri-Metal Body, 1.25 VSWR

RF coaxial fixed attenuator SA6Q-07 from Fairview Microwave is manufactured with a QMA input. This coax QMA attenuator is 50 Ohm and an in-line RF attenuator design. Our 50 Ohm QMA to QMA attenuator is constructed to precise RF and microwave industry specifications and operates at a maximum frequency of 6 GHz.

Fairview QMA attenuator has a male gender in and a female gender out. SA6Q-07 QMA male to QMA female attenuator is rated for a maximum RF attenuation value of 7 dB. Our 7 dB fixed attenuator with QMA connectors is built with brass body material and tri-metal plating; you can find more RF attenuator datasheet specifications above.

Fairview Microwave radio frequency coaxial QMA 7 dB fixed attenuator maximum power rating is 2 Watts and is in-stock. Our fixed attenuator is part of over one million RF, microwave and millimeter wave components ready for same-day shipment to anywhere in the world.