8 Way Power Divider SMA Connectors From 800 MHz to 2.5 GHz Rated at 10 Watts
SKU: MP8209-8
Key Specifications
Key Specifications. |
Connector Series In | SMA |
Connector Gender In | Female |
Minimum Frequency | 800 MHz |
Maximum Frequency | 2.5 GHz |
Number of Output Ports | 8 Port |
Impedance | 50 Ohm |
Maximum Input Power | 10 Watt |
Connector Series Out | SMA |
Connector Gender Out | Female |
Design | Reactive |
Description
8 Way Power Divider SMA Connectors From 800 MHz to 2.5 GHz Rated at 10 Watts
RF power divider part number MP8209-8 is only one product of a wide selection of coax splitter components we supply. This Fairview Microwave power divider / splitter design is a 8 way with SMA connectors. Our 8 way RF power divider is rated for a minimum frequency of 800 MHz and a maximum frequency of 2.5 GHz.
Our part number MP8209-8 8 way SMA power divider / radio frequency splitter has a 50 Ohm impedance and a maximum input power of 10 Watts. Our RF SMA power splitter / divider has a female input and 8 female output ports. This 8 way RF power splitter/divider with SMA ports is a reactive design. More coaxial SMA reactive power divider design specs for this radio frequency component can be found on its RF power splitter PDF specifications datasheet above.
Fairview is where to buy a 8 way power divider with SMA connectors that is a reactive design. We also stock a large selection of other RF/microwave power divider products that will ship the same day from our location. RF / microwave and millimeter wave power divider / splitter products and other RF parts for radio frequency component connections such as transmitter/receiver equipment, antennas and others in typical use, production, test and measurement labs, military / defense, etc. are in stock and ship same-day from our warehouse inventory.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.