Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

8 dB Fixed Attenuator 1.85mm Male (Plug) to 1.85mm Female (Jack) Up to 65 GHz Rated to 1 Watt, Passivated Stainless Steel Body, 1.65 VSWR

SKU: SA6510-08
Pricing
QUANTITYPRICE
1-4$247.15
5-9$237.26
10-24$227.38
25-99$217.49
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 3
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
DesignFixed
Maximum Frequency65 GHz
Impedance50 Ohm
Power Maximum1 Watt
VSWR Maximum1.65:1
Attenuation8 dB
Connector Series 11.85mm
Connector Gender 1Male
Connector Series 21.85mm
Connector Gender 2Female
Body MaterialPassivated Stainless Steel
Description

8 dB Fixed Attenuator 1.85mm Male (Plug) to 1.85mm Female (Jack) Up to 65 GHz Rated to 1 Watt, Passivated Stainless Steel Body, 1.65 VSWR

RF coaxial fixed attenuator SA6510-08 from Fairview Microwave is manufactured with a 1.85mm input. This coax 1.85mm attenuator is 50 Ohm and an in-line RF attenuator design. Our 50 Ohm 1.85mm to 1.85mm attenuator is constructed to precise RF and microwave industry specifications and operates at a maximum frequency of 65 GHz.

Fairview 1.85mm attenuator has a male gender in and a female gender out. SA6510-08 1.85mm male to 1.85mm female attenuator is rated for a maximum RF attenuation value of 8 dB. Our 8 dB fixed attenuator with 1.85mm connectors is built with passivated stainless steel body material and plating; you can find more RF attenuator datasheet specifications above.

Fairview Microwave radio frequency coaxial 1.85mm 8 dB fixed attenuator maximum power rating is 1 Watt and is in-stock. Our fixed attenuator is part of over one million RF, microwave and millimeter wave components ready for same-day shipment to anywhere in the world.