To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

0 to 95 dB Programmable USB Controlled Step Attenuator with a 1 dB Step SMA Female to SMA Female from 200 MHz to 6 GHz

SKU: FMAT3902
Pricing
QUANTITYPRICE
1-4$2,660.00
5-9$2,553.60
10-24$2,447.20
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 3
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
DesignUSB Controlled
Maximum Frequency6 GHz
Impedance50 Ohm
VSWR Maximum2:1
Connector Series 1SMA
Connector Gender 1Female
Connector Series 2SMA
Connector Gender 2Female
Minimum Attenuation0 dB
Maximum Attenuation95 dB
Switching Time1,000 ns
Description

0 to 95 dB Programmable USB Controlled Step Attenuator with a 1 dB Step SMA Female to SMA Female from 200 MHz to 6 GHz

Digital attenuator FMAT3902 from Fairview Microwave is manufactured in an coaxial programmable step attenuator design. Our connectorized programmable digital step attenuator has an input RF connector that is SMA. This SMA digital attenuator has female gender for input / output ports and 50 Ohm impedance.

Fairview PIN diode programmable step attenuator is constructed to precise RF and microwave industry specifications and has a maximum attenuation value of 95 dB. Our SMA 95 dB digital step attenuator is built to operate up to a maximum frequency of 6 GHz and a maximum input power of 0 Watt. This radio frequency TTL controlled 0 bit digital attenuator with SMA connectors has a maximum VSWR of 2:1 and you can find more digital programmable step attenuator datasheet specifications above.

Fairview Microwave coaxial digital variable step attenuator part number FMAT3902 is in-stock. Our TTL control adjustable digital RF attenuator that is programmable and PIN diode is only part of over one million components for RF, microwave and millimeter wave applications that are ready to ship same day worldwide.