Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

MultiBand Omni Antenna 698-2,700 MHz N Type Connector

SKU: FM51OM1038
Pricing
QUANTITYPRICE
1-24$303.99
25-49$288.79
50-99$273.59
100-249$261.43
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 9
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FM51OM1038
Datasheet
FM51OM1038
3D CAD Model (.step)
Key Specifications
Key Specifications.
Antenna TypeOmni
Direction TypeOmni Directional
PolarizationVertical
Number of Ports1
Minimum Frequency698 MHz
Maximum Frequency2.7 GHz
Connector SeriesN
Connector GenderFemale
Impedance50 Ohm
Max Input Power100
Description

MultiBand Omni Antenna 698-2,700 MHz N Type Connector

Fairview Microwave’s FM51OM1038 is an omni directional 5G / LTE outdoor omni vertical antenna that ships same day from our facility certified to ISO 9001:2015. The part number FM51OM1038 with a band type and dBi gain nominal is a omni directional series antenna. Use a single multi-band design omni directional omni vertical antenna for a wide array of telecommunication applications where wide coverage instead of using separate antennas. Ideal for LPWAN/IoT/M2M, CDMA, LTE, 5G applications including NB-IOT, LTE-M, and LoRA, our 698 MHz-2.7 GHz N Type female Connector, omni antenna has a gain of dBi.

With an impedance of 50 Ohms and max input power of 100 Watts, the FM51OM1038 omni vertical antenna is well suited for point to multipoint use in large open areas such as base station installations or large campuses. The model FM51OM1038 designed for high reliability in extreme weather conditions can withstand winds up to 134.216 MPH and temperatures between -40° - 60° deg C. Contact Fairview Microwave's 5G / LTE outdoor antenna experts for any assistance on 698 MHz-2.7 GHz, dBi N Type female omni directional connector antennas. Built to broadcast cellular LTE signals the band omni directional antenna has a gain nominal of dBi gain and standard polarity threaded connector, N type female connector.

Fairview’s FM51OM1038 has a Radome made of pvc in white color and comes from an ISO 9001:2015 certified facility, that uses a rigorous Quality Management System (QMS). The omni directional 698 MHz to 2.7 GHz band antenna eliminates the need to purchase different antennas for each frequency. Suited for all weather operation, our commercial grade, vertical omni antenna made with heavy duty steel mast mounting brackets comes with a tough lightweight pvc radome. The included bracket, hardware along with threaded female connector and pvc radome, makes installation effortless.

Fairview's type N connectorized FM51OM1038 antenna with 100 Watts max input power comes with a F1 HPBW Vertical Elevation of 25° Degrees, F2 HPBW Vertical Elevation of 18° Degrees and a HPBW Horizontal Azimuth of 360° Degrees. Part FM51OM1038 operating on the 698 MHz to 2.7 GHz cellular band, has a mounting pole diameter of 1.18in - 2.36in. This rugged, Type N connector has an overall length of 0in, width of 0in, and weighs 6.61lbs. Use our on-line ordering system to purchase your FM51OM1038 omni directional vertical antenna 24 hours a day with same-day shipping and no MOQs (minimum order quantities).