Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

12 dBi Omni Antenna 2,400-2,500 MHz N Type Connector

SKU: FM51OM1045
Pricing
QUANTITYPRICE
1-24$303.99
25-49$288.79
50-99$273.59
100-249$261.43
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 5
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FM51OM1045
Datasheet
FM51OM1045
3D CAD Model (.step)
Key Specifications
Key Specifications.
Antenna TypeOmni
Direction TypeOmni Directional
PolarizationVertical/Horizontal
Number of Ports2
Minimum Frequency2.4 GHz
Maximum Frequency2.5 GHz
Connector SeriesN
Connector GenderFemale
Impedance50 Ohm
Nominal Gain12 dBi
Max Input Power50
Description

12 dBi Omni Antenna 2,400-2,500 MHz N Type Connector

Fairview Microwave’s FM51OM1045 is an omni directional 5G / LTE outdoor omni vertical/horizontal antenna that ships same day from our facility certified to ISO 9001:2015. The part number FM51OM1045 with a band type and 12dBi gain nominal is a omni directional 2 Port proline series antenna. Use a single multi-band design proline omni directional omni vertical/horizontal antenna for a wide array of telecommunication applications where wide coverage instead of using separate antennas. Ideal for LPWAN/IoT/M2M, CDMA, LTE, 5G applications including NB-IOT, LTE-M, and LoRA, our 2 Port 2.4 GHz-2.5 GHz N Type female Connector, omni antenna has a gain of 12dBi.

With an impedance of 50 Ohms and max input power of 50 Watts, the FM51OM1045 proline omni vertical/horizontal antenna is well suited for point to multipoint use in large open areas such as base station installations or large campuses. The model FM51OM1045 2 Port proline designed for high reliability in extreme weather conditions can withstand winds up to 134.216 MPH and temperatures between -40° - 60° deg C. Contact Fairview Microwave's 5G / LTE outdoor antenna experts for any assistance on 2.4 GHz-2.5 GHz, 12dBi N Type female omni directional proline connector antennas. Built to broadcast cellular LTE signals the band proline omni directional antenna has a gain nominal of 12dBi gain and standard polarity threaded connector, N type female connector.

Fairview’s FM51OM1045 has a Radome made of pvc in white color and comes from an ISO 9001:2015 certified facility, that uses a rigorous Quality Management System (QMS). The 2 Port proline omni directional 2.4 GHz to 2.5 GHz band antenna eliminates the need to purchase different antennas for each frequency. Suited for all weather operation, our commercial grade, vertical/horizontal omni antenna made with heavy duty steel mast mounting brackets comes with a tough lightweight pvc radome. The included bracket, hardware along with threaded female connector and pvc radome, makes installation effortless.

Fairview's type N connectorized FM51OM1045 antenna with 50 Watts max input power comes with a F1 HPBW Vertical Elevation of Degrees, F2 HPBW Vertical Elevation of Degrees and a HPBW Horizontal Azimuth of Degrees. Part FM51OM1045 operating on the 2.4 GHz to 2.5 GHz cellular band, has a mounting pole diameter of 1.18in - 2.36in. This rugged, Type N connector has an overall length of 0in, width of 0in, and weighs 6.61lbs. Use our on-line ordering system to purchase your 2 Port FM51OM1045 proline omni directional vertical/horizontal antenna 24 hours a day with same-day shipping and no MOQs (minimum order quantities).