Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

8 dBi Omni Antenna 3,300-3,800 MHz N Type Connector

SKU: FM51OM1047
Pricing
QUANTITYPRICE
1-9$389.99
10-24$374.39
25-99$358.79
100-249$343.19
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 5
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Antenna TypeOmni
Direction TypeOmni Directional
Polarization±45 Deg. Slant
Number of Ports2
Minimum Frequency3.3 GHz
Maximum Frequency3.8 GHz
Connector SeriesN
Connector GenderFemale
Impedance50 Ohm
Nominal Gain8 dBi
Max Input Power100
Description

8 dBi Omni Antenna 3,300-3,800 MHz N Type Connector

Fairview Microwave’s FM51OM1047 is an omni directional 5G / LTE outdoor omni ±45 deg. slant antenna that ships same day from our facility certified to ISO 9001:2015. The part number FM51OM1047 with a band type and 8dBi gain nominal is a omni directional 2 Port series antenna. Use a single multi-band design omni directional omni ±45 deg. slant antenna for a wide array of telecommunication applications where wide coverage instead of using separate antennas. Ideal for LPWAN/IoT/M2M, CDMA, LTE, 5G applications including NB-IOT, LTE-M, and LoRA, our 2 Port 3.3 GHz-3.8 GHz N Type female Connector, omni antenna has a gain of 8dBi.

With an impedance of 50 Ohms and max input power of 100 Watts, the FM51OM1047 omni ±45 deg. slant antenna is well suited for point to multipoint use in large open areas such as base station installations or large campuses. The model FM51OM1047 2 Port designed for high reliability in extreme weather conditions can withstand winds up to 124.274 MPH and temperatures between -40° - 60° deg C. Contact Fairview Microwave's 5G / LTE outdoor antenna experts for any assistance on 3.3 GHz-3.8 GHz, 8dBi N Type female omni directional connector antennas. Built to broadcast cellular LTE signals the band omni directional antenna has a gain nominal of 8dBi gain and standard polarity threaded connector, N type female connector.

Fairview’s FM51OM1047 has a Radome made of pvc in color and comes from an ISO 9001:2015 certified facility, that uses a rigorous Quality Management System (QMS). The 2 Port omni directional 3.3 GHz to 3.8 GHz band antenna eliminates the need to purchase different antennas for each frequency. Suited for all weather operation, our commercial grade, ±45 deg. slant omni antenna made with heavy duty steel mast mounting brackets comes with a tough lightweight pvc radome. The included bracket, hardware along with threaded female connector and pvc radome, makes installation effortless.

Fairview's type N connectorized FM51OM1047 antenna with 100 Watts max input power comes with a F1 HPBW Vertical Elevation of Degrees, F2 HPBW Vertical Elevation of Degrees and a HPBW Horizontal Azimuth of Degrees. Part FM51OM1047 operating on the 3.3 GHz to 3.8 GHz cellular band, has a mounting pole diameter of 1.18in - 2.16in. This rugged, Type N connector has an overall length of 0in, width of 0in, and weighs 2.2lbs. Use our on-line ordering system to purchase your 2 Port FM51OM1047 omni directional ±45 deg. slant antenna 24 hours a day with same-day shipping and no MOQs (minimum order quantities).