To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Positive Train Control (PTC) Band Pass Filter, 217 MHz to 223 MHz, Type N Female to Female, 100W CW, IP67, 10nJ, 10kA with Surge Protection

SKU: FMSP1043
DISCONTINUED PRODUCT
Product Documents
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details).
BandsPTC
Connector-In SeriesN
Connector-In GenderFemale
Connector-Out SeriesN
Connector-Out GenderFemale
Bandpass Min Frequency217 MHz
Bandpass Max Frequency223 MHz
Impedance50 Ohm
Maximum Power100 Watts
Description

Positive Train Control (PTC) Band Pass Filter, 217 MHz to 223 MHz, Type N Female to Female, 100W CW, IP67, 10nJ, 10kA with Surge Protection

Cavity band pass filter part number FMSP1043 is only one product of a wide selection of coaxial RF filter components supplied by Fairview Microwave . This RF cavity band pass filter design is built with N connectors that are female gender. The N cavity band-pass filter design is rated for a VSWR of 1.22:1 and a maximum power of 100 Watts.

Fairview Microwave bandpass filter has a minimum frequency of 217 MHz and a maximum frequency of 223 MHz. Cavity RF band-pass filter part number FMSP1043 has the insertion loss maximum that is dB. More coaxial N band pass filter design specs for this radio frequency component can be found on its cavity RF bandpass filter PDF specifications datasheet above.

Fairview is where to buy a cavity RF band pass filter with N connectors operating from 217 MHz to 223 MHz. We also stock a large selection of other RF filter products that will ship the same day from our location. RF / microwave and millimeter wave bandpass cavity filter components and other RF parts for radio, antenna, other types of radio frequency component connections in typical use, production, test and measurement labs, military / defense, etc. are in stock and ship same-day from our warehouse inventory.