To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Bandpass Cavity Filter Operating From 4.9 GHz to 5.9 GHz With SMA Female Connectors

SKU: FMFL014
Pricing
QUANTITYPRICE
1-9$675.00
10-24$648.00
25-99$621.00
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 3
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
BandsWiMAX
Connector-In SeriesSMA
Connector-In GenderFemale
Connector-Out SeriesSMA
Connector-Out GenderFemale
Bandpass Min Frequency4.9 GHz
Bandpass Max Frequency5.9 GHz
RF Filter DesignCombline
Impedance50 Ohm
Maximum Power5 Watts
Description

Bandpass Cavity Filter Operating From 4.9 GHz to 5.9 GHz With SMA Female Connectors

Cavity band pass filter part number FMFL014 is only one product of a wide selection of coaxial RF filter components supplied by Fairview Microwave . This RF cavity band pass filter design is built with SMA connectors that are female gender. The SMA cavity band-pass filter design is rated for a VSWR of and a maximum power of 5 Watts.

Fairview Microwave bandpass filter has a minimum frequency of 4.9 GHz and a maximum frequency of 5.9 GHz. Cavity RF band-pass filter part number FMFL014 has the insertion loss maximum that is dB. More coaxial SMA band pass filter design specs for this radio frequency component can be found on its cavity RF bandpass filter PDF specifications datasheet above.

Fairview is where to buy a cavity RF band pass filter with SMA connectors operating from 4.9 GHz to 5.9 GHz. We also stock a large selection of other RF filter products that will ship the same day from our location. RF / microwave and millimeter wave bandpass cavity filter components and other RF parts for radio, antenna, other types of radio frequency component connections in typical use, production, test and measurement labs, military / defense, etc. are in stock and ship same-day from our warehouse inventory.