To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

2.4 GHz to 2.5 GHz, SMA, Bi-Directional Amplifier, High Power, S-band, 20W Psat, 20dB Tx Gain, 1 microsec speed, Manual T/R Control

SKU: STA-025-20-20-SMA
Pricing
QUANTITYPRICE
1-4$5,220.00
5-9$5,011.20
10-24$4,802.40
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Remaining Quantity Available:1
Same day Shipping
Same-Day Shipping
Order in the next
DISCONTINUED PRODUCT
Replaced By: FM15B5003