Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Slide-On BMA Jack 2 Hole Flange to Slide-On BMA Jack 2 Hole Flange Cable FM-SR141TBJ Coax

SKU: FMCA1613
Cable length
OR
*Lengths are rounded up to the nearest quarter inch or centimeter respectively.
Product Documents
Key Specifications
Key Specifications.
Connector Series 1BMA
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 12 Hole Flange
Connector Impedance 150
Connector Series 2BMA
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 22 Hole Flange
Connector Impedance 250
RF Cable Part NumberFM-SR141TBJ
RF Cable TypeFM-SR141TBJ
RF Cable Impedance50
Description

Slide-On BMA Jack 2 Hole Flange to Slide-On BMA Jack 2 Hole Flange Cable FM-SR141TBJ Coax

RF cable assembly part number FMCA1613 slide-on BMA jack 2 hole flange to slide-on BMA jack 2 hole flange cable FM-SR141TBJ coax from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. Slide-on BMA jack 2 hole flange to slide-on BMA jack 2 hole flange cable FM-SR141TBJ coax, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with BMA cable connection on one end and a BMA cable connection on the other end. Our BMA cable assembly has a jack gender on end one and jack on end two. BMA cable FMCA1613 is built in a jack to jack coaxial assembly design and will ship quickly after the purchase.

Fairview BMA jack to BMA jack cable assembly FMCA1613 is built with FM-SR141TBJ coax and it is a formable design. Our BMA cable assembly is manufactured with 50 Ohm BMA to 50 Ohm BMA cable connectors and has a 50 Ohm impedance for the cable. RF specs for this BMA jack 2 hole flange to BMA jack 2 hole flange cable can be found on its specifications datasheet PDF above.

BMA jack 2 hole flange to BMA jack 2 hole flange coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality BMA to BMA cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of BMA cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.