To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

BMA Jack (Female or F) Connectors for RF

BMA connectors also be known as OSP, Blind Mate connector type in jack (female) gender 50 Ohm ship from the Fairview Microwave the same business day. Fairview Microwave 50 Ohm BMA jack (female) connector SKUs are in-stock continually for quickest shipping. We have been known as a leader in the industry since 1992 for products like our female (jack) BMA (OSP, Blind Mate connector type) RF connectors. BMA jack (female) connector are available for coax, pcb or terminal termination type. Expert RF technical support and sales teams at Fairview Microwave provide the answers to your coaxial, printed circuit board or terminal 50 Ohm BMA jack / female connector questions.

Fairview Microwave jack (Jk) / female (F) BMA connectors with coax, pcb or terminal termination at 50 Ohm offer pin, rg142, rg316, rg402, rg405, stub, surface mount or thru hole interfaces. Our BMA female to coaxial, printed circuit board or terminal jack (Jk) connection series includes crimp/solder, solder, solder/non-solder contact or solder/solder attachments. BMA jack (female) connector interconnects for building coax cables interface with rg142, rg316, rg402 or rg405. Fairview Microwave BMA pcb connectors with jack gender include surface mount or thru hole design. Connectors for RF terminal applications in female (jack) BMA are pin or stub interface. 50 Ohm BMA (OSP, Blind Mate connector type) coax, pcb or terminal connectors with jack (female) gender, like our others, ship same-day.

Jack (Jk) BMA 2 hole flange, 4 hole flange, bulkhead or thread-in mount connectors are available. Our product category includes Jk BMA 2 hole panel, 4 hole panel, bulkhead or thread in mount connector types with 12.4, 18, 2 and 22 GHz frequency maximum. Fairview Microwave BMA (OSP, Blind Mate connector type) jack (female) connector in 50 Ohm PDF datasheet specifications download found on the product detail pages includes CAD drawing(s) with dimensions plus more. BMA jack (female) connector series from Fairview are part of a growing inventory of new RF components.

Our RF 2 hole flange, 4 hole flange, bulkhead or thread-in BMAJk (BMA jack) connector series is built with brass, passivated stainless steel or stainless steel body. High-quality BMA jack coaxial, printed circuit board or terminal connectors from Fairview Microwave have plating of gold, nickel or tri-metal. 2 hole flange, 4 hole flange, bulkhead or thread-in BMA connector coupling in female / jack gender is found in this product category. Beryllium copper contact material is used for these well designed Fairview Microwave 2 hole flange, 4 hole flange, bulkhead or thread-in BMA jack RF interconnects. Our BMA female (F) connector series is designed with gold contact plating. Slide-on or snap-on BMA connectors in jack (female) gender will be shipped same-day to local, domestic or global locations. Consider the Fairview Microwave website for your first choice of where to find and buy 50 Ohm BMA (OSP, Blind Mate connector type) jack connectors. Being in business since 1992, an established RF/microwave industry leader and having the large in-stock inventory as well as the support you need; Fairview Microwave should not only be the first choice for BMA jack (female / F) connectors, we should be your first choice for all RF components.