To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Right Angle BMA Jack (Female) Slide-On Connector 2 Hole Flange (Panel Mount) For RG405, .086 SR, RG405 Tinned Cable Gold Body,Solder

SKU: FMCN1215
Pricing
QUANTITYPRICE
1-24$35.65
25-49$33.87
50-99$32.09
100-249$30.66
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 47
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMCN1215
Datasheet
FMCN1215
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesBMA
Connector GenderJack
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodSolder/Solder
Mount Method2 Hole Flange
Minimum FrequencyDC
Maximum Frequency12.4 GHz
Termination TypeCoax
Interface Type 1RG405
Interface Type 2.086 SR
Interface Type 3RG405 Tinned
Description

Right Angle BMA Jack (Female) Slide-On Connector 2 Hole Flange (Panel Mount) For RG405, .086 SR, RG405 Tinned Cable Gold Body,Solder

FMCN1215 RA BMA jack 2 hole flange coaxial slide-on connector from Fairview Microwave has an interface type of RG405, .086 SR, RG405 Tinned and a 50 Ohm impedance. This BMA jack 2 hole flange connector uses shield attachment of solder/solder attachment for the contact. Our jack BMA right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 12.4 GHz.

Right angle BMA jack 2 hole flange coaxial slide-on RF connector has a ptfe dielectric type and a VSWR of 1.46:1. This Fairview Microwave BMA coaxial connector has a stainless steel body with gold plating. Our FMCN1215 BMA RA connector uses beryllium copper contact and a gold plating material. This BMA jack right angle 2 hole flange coaxial slide-on RF connector is RoHS and gold body compliant, you can find this BMA jack right angle 2 hole flange coaxial slide-on gold body connector datasheet specifications above.

Fairview Microwave RA jack BMA 2 hole flange connector purchases will ship the same day. Our 2 hole flange BMA right angle jack RG405 / .086 SR / RG405 Tinned connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom BMA cable connector assemblies that will ship quickly from our location.