Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

BMA Plug (Male) Slide-On Connector Field Replaceable 2 Hole Flange (Panel Mount), .481 inch Hole Spacing With EMI Gasket and .012 inch Pin

SKU: FMCN1230
Pricing
QUANTITYPRICE
1-9$104.53
10-24$100.35
25-99$96.17
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 50
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesBMA
Connector GenderPlug
Impedance50 Ohm
Body StyleStraight
Attachment MethodField Replaceable
Mount Method2 Hole Flange
Minimum FrequencyDC
Maximum Frequency22 GHz
Termination TypeField Replaceable Contact
Interface Type 1.012 inch Pin
Description

BMA Plug (Male) Slide-On Connector Field Replaceable 2 Hole Flange (Panel Mount), .481 inch Hole Spacing With EMI Gasket and .012 inch Pin

FMCN1230 BMA plug 2 hole flange field replaceable contact slide-on connector from Fairview Microwave has an interface type of .012 inch pin and a 50 Ohm impedance. This BMA plug 2 hole flange connector uses shield attachment of attachment for the contact. Our plug BMA field replaceable contact connector provides a minimum frequency of DC and a maximum frequency of 22 GHz.

BMA plug 2 hole flange field replaceable contact slide-on RF connector has a ptfe dielectric type and a VSWR of 1.28:1. This Fairview Microwave BMA field replaceable contact connector has a passivated stainless steel body. Our FMCN1230 BMA connector uses beryllium copper contact. This BMA plug 2 hole flange field replaceable contact slide-on RF connector is RoHS and with emi gasket and .012 inch pin compliant, you can find this BMA plug 2 hole flange field replaceable contact slide-on with emi gasket and .012 inch pin connector datasheet specifications above.

Fairview Microwave plug BMA 2 hole flange connector purchases will ship the same day. Our 2 hole flange BMA plug .012 inch pin connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom BMA cable connector assemblies that will ship quickly from our location.