Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

BMA Plug (Male) Slide-On Hermetically Sealed Thread-In Gold Plated

SKU: FMCN1235
Pricing
QUANTITYPRICE
1-9$131.49
10-24$126.23
25-99$120.97
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesBMA
Connector GenderPlug
Impedance50 Ohm
Body StyleStraight
Attachment MethodNone
Mount MethodThread-In
Minimum FrequencyDC
Maximum Frequency22 GHz
Termination TypeTerminal
Interface Type 1Pin
Description

BMA Plug (Male) Slide-On Hermetically Sealed Thread-In Gold Plated

FMCN1235 BMA plug thread-in hermetically sealed terminal slide-on connector from Fairview Microwave has an interface type of pin and a 50 Ohm impedance. This BMA plug thread-in connector uses shield attachment of none attachment for the contact. Our plug BMA terminal connector provides a minimum frequency of DC and a maximum frequency of 22 GHz.

BMA plug thread-in hermetically sealed terminal slide-on RF connector has a ptfe dielectric type and a VSWR of 1.25:1. This Fairview Microwave BMA terminal connector has a stainless steel body with gold plating. Our FMCN1235 BMA connector uses beryllium copper contact and a gold plating material. This BMA plug thread-in hermetically sealed terminal slide-on RF connector is RoHS and gold plated compliant, you can find this BMA plug thread-in hermetically sealed terminal slide-on gold plated connector datasheet specifications above.

Fairview Microwave plug BMA thread-in connector purchases will ship the same day. Our thread-in BMA plug pin connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom BMA cable connector assemblies that will ship quickly from our location.