Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

BMA Plug (Male) Bulkhead Slide-On Connector For RG402, .141 SR Cable, Solder/Non-Solder Contact, Gold Plated

SKU: FMCN1198
Pricing
QUANTITYPRICE
1-24$26.19
25-49$24.88
50-99$23.57
100-249$22.52
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 4
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesBMA
Connector GenderPlug
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder/Non-Solder Contact
Mount MethodBulkhead
Minimum FrequencyDC
Maximum Frequency22 GHz
Termination TypeCoax
Interface Type 1RG402
Interface Type 2.141 SR
Description

BMA Plug (Male) Bulkhead Slide-On Connector For RG402, .141 SR Cable, Solder/Non-Solder Contact, Gold Plated

FMCN1198 BMA plug bulkhead coaxial slide-on connector from Fairview Microwave has an interface type of RG402, .141 SR and a 50 Ohm impedance. This BMA plug bulkhead connector uses shield attachment of solder/non-solder contact attachment for the contact. Our plug BMA coaxial connector provides a minimum frequency of DC and a maximum frequency of 22 GHz.

BMA plug bulkhead coaxial slide-on RF connector has a ptfe dielectric type and a VSWR of 1.28:1. This Fairview Microwave BMA coaxial connector has a stainless steel body with gold plating. Our FMCN1198 BMA connector uses beryllium copper contact and a gold plating material. This BMA plug bulkhead coaxial slide-on RF connector is RoHS and gold plated compliant, you can find this BMA plug bulkhead coaxial slide-on gold plated connector datasheet specifications above.

Fairview Microwave plug BMA bulkhead connector purchases will ship the same day. Our bulkhead BMA plug RG402 / .141 SR connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom BMA cable connector assemblies that will ship quickly from our location.