Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

BMA Plug (Male) Bulkhead Slide-On Connector For RG55, RG142, RG223, RG400 Cable, Crimp/Solder

SKU: FMCN1203
Pricing
QUANTITYPRICE
1-24$15.45
25-49$14.68
50-99$13.91
100-249$13.29
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 20
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesBMA
Connector GenderPlug
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodBulkhead
Minimum FrequencyDC
Maximum Frequency12.4 GHz
Termination TypeCoax
Interface Type 1RG55
Interface Type 2RG142
Interface Type 3RG223
Interface Type 4RG400
Description

BMA Plug (Male) Bulkhead Slide-On Connector For RG55, RG142, RG223, RG400 Cable, Crimp/Solder

FMCN1203 BMA plug bulkhead coaxial slide-on connector from Fairview Microwave has an interface type of RG55, RG142, RG223, RG400 and a 50 Ohm impedance. This BMA plug bulkhead connector uses shield attachment of crimp/solder attachment for the contact. Our plug BMA coaxial connector provides a minimum frequency of DC and a maximum frequency of 12.4 GHz.

BMA plug bulkhead coaxial slide-on RF connector has a ptfe dielectric type and a VSWR of 1.28:1. This Fairview Microwave BMA coaxial connector has a brass body with tri-metal plating. Our FMCN1203 BMA connector uses bronze contact and a tri-metal plating material. This BMA plug bulkhead coaxial slide-on RF connector is RoHS compliant, you can find this BMA plug bulkhead coaxial slide-on connector datasheet specifications above.

Fairview Microwave plug BMA bulkhead connector purchases will ship the same day. Our bulkhead BMA plug RG55 / RG142 / RG223 / RG400 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom BMA cable connector assemblies that will ship quickly from our location.