Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

BMA Plug (Male) Slide-On Connector Stub Terminal 2 Hole Flange (Panel Mount), Solder, .481 inch Hole Spacing With Cylindrical Contact

SKU: FMCN1226
Pricing
QUANTITYPRICE
1-24$18.89
25-49$17.95
50-99$17.00
100-249$16.25
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 5
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMCN1226
Datasheet
FMCN1226
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesBMA
Connector GenderPlug
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount Method2 Hole Flange
Minimum FrequencyDC
Maximum Frequency22 GHz
Termination TypeTerminal
Interface Type 1Stub
Description

BMA Plug (Male) Slide-On Connector Stub Terminal 2 Hole Flange (Panel Mount), Solder, .481 inch Hole Spacing With Cylindrical Contact

FMCN1226 BMA plug 2 hole flange terminal slide-on connector from Fairview Microwave has an interface type of stub and a 50 Ohm impedance. This BMA plug 2 hole flange connector uses shield attachment of solder attachment for the contact. Our plug BMA terminal connector provides a minimum frequency of DC and a maximum frequency of 22 GHz.

BMA plug 2 hole flange terminal slide-on RF connector has a ptfe dielectric type and a VSWR of 1.25:1. This Fairview Microwave BMA terminal connector has a passivated stainless steel body. Our FMCN1226 BMA connector uses brass contact. This BMA plug 2 hole flange terminal slide-on RF connector is RoHS and with cylindrical contact compliant, you can find this BMA plug 2 hole flange terminal slide-on with cylindrical contact connector datasheet specifications above.

Fairview Microwave plug BMA 2 hole flange connector purchases will ship the same day. Our 2 hole flange BMA plug stub connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom BMA cable connector assemblies that will ship quickly from our location.