Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

BMA Plug (Male) Slide-On PCB Connector Thru Hole, Solder Extended Version

SKU: FMCN1220
Pricing
QUANTITYPRICE
1-24$28.20
25-49$26.79
50-99$25.38
100-249$24.25
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 49
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMCN1220
Datasheet
FMCN1220
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesBMA
Connector GenderPlug
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency22 GHz
Termination TypePCB
Interface Type 1Thru Hole
Description

BMA Plug (Male) Slide-On PCB Connector Thru Hole, Solder Extended Version

FMCN1220 BMA plug PCB slide-on connector from Fairview Microwave has an interface type of thru hole and a 50 Ohm impedance. This BMA plug connector uses shield attachment of solder attachment for the contact. Our plug BMA PCB connector provides a minimum frequency of DC and a maximum frequency of 22 GHz.

BMA plug PCB slide-on RF connector has a ptfe dielectric type and a VSWR of 1.25:1. This Fairview Microwave BMA PCB connector has a stainless steel body with gold plating. Our FMCN1220 BMA connector uses beryllium copper contact and a gold plating material. This BMA plug PCB slide-on RF connector is RoHS and extended version compliant, you can find this BMA plug PCB slide-on extended version connector datasheet specifications above.

Fairview Microwave plug BMA connector purchases will ship the same day. Our BMA plug thru hole connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom BMA cable connector assemblies that will ship quickly from our location.