Fairview Microwave BMA to BMA adapters RF coaxial ship from our facility same-day. These RF components also referred to as OSP, Blind Mate connector type to OSP, Blind Mate connector type adapter series. BMA to BMA adapter products are regularly in stock. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our BMA BMA adapter 50 Ohm. BMA to BMA adapter category includes 50 Ohm jack to 50 Ohm jack (female to female) gender. 22 GHz BMA BMA adapter frequency maximums are available. Fairview Microwave coaxial BMA connector to BMA connector adapter category is a in-series design.
VSWR for this BMA to BMA adapter category is 1.2:1. The Fairview Microwave website is where to find (slide on) BMA to BMA adapter RF coaxial in-series designs within these 50 Ohm to 50 Ohm variations. BMA BMA adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm BMA to BMA coaxial adapter product line.
BMA to BMA adapters for RF coaxial include passivated stainless steel material on interface 1 bodies. Beryllium copper is the BMA adapter interface 1 contact material used to build these RF components from Fairview Microwave. BMA connector 1 contact plating material of gold is available, contact us for any updated options. Passivated stainless steel is an example of BMA (interface number 2) body material. BMA connector 2 contact plating material example is gold. Choose Fairview Microwave first, not just because of our BMA to BMA adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.