Fairview Microwave BMA to SMA adapters RF coaxial ship from our facility same-day. These RF components also referred to as OSP, Blind Mate connector type to SubMiniature version A adapter series. BMA to SMA adapter products are regularly in stock. This BMA SMA adapter series can be reversed to become SMA to BMA adapter (also called adaptor in some countries) for the opposite direction. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our BMA SMA adapter 50 Ohm. BMA to SMA adapter category includes 50 Ohm female, jack or plug to 50 Ohm female, jack, male or plug (jack, female or male to jack, female, plug or male) gender. 12 and 18 GHz BMA SMA adapter frequency maximums are available. Fairview Microwave coaxial BMA connector to SMA connector adapter category is a between series design.
BMA to SMA to 2 hole flange or bulkhead adapter mount type is also available from Fairview Microwave. Our BMA 2 hole panel or bulkhead adapters with SMA second interface are stocked continually like our other parts. VSWR for this BMA to SMA adapter category is 1.15:1, 1.25:1 or 1.3:1. The Fairview Microwave website is where to find 2 hole flange or bulkhead (slide on) BMA to SMA adapter RF coaxial between series designs within these 50 Ohm to 50 Ohm 2 hole flange or bulkhead mount variations. BMA SMA adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm BMA to SMA coaxial adapter product line.
BMA to SMA adapters for RF coaxial include passivated stainless steel or stainless steel material on interface 1 bodies. BMA adapter connector 1 body plating example for these products is passivated. Beryllium copper or brass is the BMA adapter interface 1 contact material used to build these RF components from Fairview Microwave. BMA connector 1 contact plating material of gold, gold over nickel is available, contact us for any updated options. passivated stainless steel or stainless steel is an example of SMA (interface number 2) body material. SMA connector 2 contact plating material example is gold, gold over nickel. SMA to BMA adapter coaxial RF series (if/when reversed) is constructed from superior materials and adheres to high standards of specifications. Choose Fairview Microwave first, not just because of our BMA to SMA adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.